??
CAD model selection
CD12MR-BK
HELP_VARIABLE
Part No.
CD12MR-BK
Thread
M 12 x 1.5
Colour
D
2 - 5 mm
GL
8 mm
H
21 mm
SW
15 mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.